??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bradley
Description
Robe Hook Acorp 931
Bill of material
robe_hook_acorp_931_931
VARIANTNAME
931
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
64.000
Material
ZAMAC
Installation Type
Wall Mounted
Width
2.125
Height
1.438
Depth
2.125
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Robe Hooks
OmniClass Code
23.31.25.27
Modeling Code
n/a
Model
931
Material Note
n/a
MasterFormat Title
Hat and Coat Racks
MasterFormat Number
10 57 13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Single Robe Hook
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
预览
3D
2D
下载CAD模型