??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
Bradley
Description
817 grab bars
Bill of material
817_grab_bars_8170_001240
VARIANTNAME
Percentage of Recycled Content
Complies to NAFTA
Yes
Complies To Buy American Act
Yes
Fire Rating
None
MasterFormat Section Number
0.000
Instructions
This is a face mounted fixture.
Default Elevation
2.750 FEET
Radius
0.060 FEET
Overall Length
FEET
Length
FEET
Diameter
0.130 FEET
Warranty Information
Complete unit, one (1) year
Version
1.0
Technical Data
http://www.bradleycorp.com/products/techdata/8815.pdf
URL
www.bradleycorp.com
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions.
OmniClass Number
0.000
Model
Material Note
FLANGES - 11 GA., TUBING - 18 GA.
Manufacturer
Bradley Corporation
Industry Standards
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
Description
Copyright
This Model Data is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
Yes
Anteprime
3D
2D
Download modelli CAD