??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
8320-059 grab bars
Bill of material
8320_059_grab_bars_8320_059000
VARIANTNAME
8320-059000
Percentage of Recycled Content
65.050
Complies to NAFTA
Yes
Complies To Buy American Act
Yes
Fire Rating
None
MasterFormat Section Number
0.000
Instructions
This is a face mounted fixture.
Default Elevation
2.750 FEET
Radius
0.050 FEET
Overall Length
4.650 FEET
Length B
4.330 FEET
Length A
3.000 FEET
Diameter
0.100 FEET
Warranty Information
Complete unit, one (1) year
Version
1.0
Technical Data
http://www.bradleycorp.com/products/techdata/8820.pdf
URL
www.bradleycorp.com
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions.
OmniClass Number
0.000
Model
8320-059000
Material Note
FLANGES - 13 GA., ESCUTCHEONS - 22 GA., TUBING - 18 GA.
Manufacturer
Bradley Corporation
Industry Standards
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
Description
Grab Bars
Copyright
This Model Data is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models