您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
combination unit acorp 5922 left hand spindles
Bradley
Washroom Accessories
Combination Units
Combination unit 5922
Powered by
CAD模型選擇
{bradley/washroom_accessories/combination_units/combination_unit_5922/combination_unit_acorp_5922.prj},{NB=Washroom_Accessories - Combination_Units - combination_unit_5922 - combination_unit_acorp_5922 - combination_unit_acorp_5922_left_hand_spindles},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{DEFAULTELEVATION=48.000},{PAPERPRODUCTVISIBILITY=1.000},{WIDTH=17.125},{HEIGHT=30.625},{DEPTHOFWHICHPROJECTS=0.250},{DEPTH=4.500},{VOIDWIDTH=15.375},{VOIDHEIGHT=28.875},{VOIDDEPTH=4.500},{DOORSIDEINDICATOR=2.000},{SPINDLESVISIBILITY=0.000},{RIGHTHANDTISSUEROLLS=0.000},{RIGHTHANDSPINDLES=0.000},{RIGHTHANDDOOR=0.000},{LEFTHANDTISSUEROLLS=1.000},{LEFTHANDSPINDLES=0.000},{LEFTHANDDOOR=1.000},{FLANGEWIDTH=1.000},{NAME=combination_unit_acorp_5922_left_hand_spindles}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bradley
Description
Combination unit acorp 5922
Bill of material
combination_unit_acorp_5922_left_hand_spindles
VARIANTNAME
Left Hand Spindles
Left Hand Spindles
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Paper Product Visibility
1.000
Width
17.125
Height
30.625
Depth of which projects
0.250
Depth
4.500
Warranty Information
Complete unit, excepting mirrors warranted for one year.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Left Hand Spindles
Left Hand Spindles
Technical Data
n/a
OmniClass Title
Toilet and Bath Specialties
OmniClass Code
23.31.25.00
Modeling Code
n/a
Model
5922-690000
5922-690000
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Description
Combination Unit
Fire Rating
n/a
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Void Width
15.375
Void Height
28.875
Void Depth
4.500
Door Side Indicator
2.000
2.000
Spindles Visibility
0.000
Right Hand Tissue Rolls
0.000
0.000
Right Hand Spindles
0.000
Right Hand Door
0.000
0.000
Left Hand Tissue Rolls
1.000
1.000
Left Hand Spindles
0.000
Left Hand Door
1.000
1.000
Flange Width
1.000
Previews
3D
2D
下載CAD模型
生成CAD模型