??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bradley
Description
Faucet Acorp Aerada 1200 Series CS Gooseneck
Bill of material
faucet_acorp_aerada_1200_series_cs_gooseneck_s53_325
VARIANTNAME
S53-325
Sensor Type
Capacitive
Component Operation
6VDC Battery Powered Control
Default Elevation
48.000
Water Pressure Range
20-80psi
Valve
Motor Driven
Flow
1.500
Inlet
0.500
Length
7.154
Height
10.800
Version
1.0
URL
http://www.bradleycorp.com/
OmniClass Title
Single Faucets
OmniClass Code
23.45.55.14
Model
S53-325
MasterFormat Title
Healthcare Faucets
MasterFormat Number
22 43 39
Manufacturer
Bradley Corp
Industry Standards
ANSI Z124.3, ANSI Z124.6, ANSI/ICPA SS-1-2001, ANSI/ASME A112.19.2, GREENGUARD Indoor Air Quality Certified®, GREENGUARD Children & Schools(SM)
Fire Rating
n/a
Description
1200 Series CS Gooseneck Faucet
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
No
Assembly Code
D2010900
ADA Compliant
Yes
Inlet Radius
0.250
プレビュー
3D
2D
ダウンロード(CADデータ)