??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Boteco
Description
R553CH - CLOSED SPINDLE GUARD
Bill of material
R553170CH.T01
Art.
R553170CH.T01
H
30.5 mm
D
88 mm
d
80 mm
L
170 mm
l
142 mm
A
7 mm
B
15 mm
h
8 mm
h1
22.5 mm
h2
27.5 mm
Weight
90 gr
Previews
3D
Dimenze
2D
Stáhnout CAD model