??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48799 - Slotted flat head countersunk machine screw, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48799 3464915 slot flat head countersunk machine screw 0.19x0.625
Identification
BNNORM1
ASME B18.6.3
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#10 Pouce
Length
Pouce
Thread Type
.190-32 UNF-2A
Size Description
Grip Length
Pouce
Thread Length
Pouce
Head Diameter - Max.
0.362 Pouce
Head Diameter - Min.
0.333 Pouce
Head Height
0.116 Pouce
Slot Width - Max.
0.060 Pouce
Slot Width - Min.
0.050 Pouce
Slot Depth - Max.
0.053 Pouce
Slot Depth - Min.
0.034 Pouce
Protrusion Above Gaging Diameter - Max.
0.042 Pouce
Protrusion Above Gaging Diameter- Min.
0.025 Pouce
Gaging Diameter
0.313 Pouce
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés