??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 41
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48756 - Pozi pan head tapping screws type AB, Steel, Case Hardened, Zinc Clear Plated Chromated (ASME B18.6.4)
Bill of material
BN 48756 3465992 pozi pan head tapping screw type AB 0.164x0.875
Identification
BNNORM1
ASME B18.6.4
Material
Steel
Quality
Case Hardened
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Pouce
Length
Pouce
Thread Type
Grip Length
Pouce
Thread Length
Pouce
Screw Type
Type AB Thread Forming Tapping Screw
Size Description
Head Diameter - Max.
Pouce
Head Diameter - Min.
Pouce
Head Height - Max.
Pouce
Head Height - Min.
Pouce
Head Radius - Min.
Pouce
Recess Diameter - Ref.
Pouce
Recess Depth - Ref.
Pouce
Recess Width - Ref.
Pouce
Driver Size
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés