??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48731 - Hex nuts with conical washer, Type HN, Coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (SAE J238)
Bill of material
BN 48731 3458858 hex nut with conical washer 0.19
Identification
BNNORM1
SAE J238
Material
Steel
Quality
Grade 5
Surface
Zinc Clear Plated Chromated
Nominal Size
Thread Type
Thread Type
UNC
±0.010
INCH
Max.
INCH
Min.
INCH
Max.
INCH
Max.
INCH
Max.
INCH
Max.
0.025 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели