??
Catalog navigation
Выбор CAD модели
Доступные продукты: 94
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48256 - Phillips pan head machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48256 3465316 phillips pan head machine screw 0.19x0.25
Identification
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Дюйм
Thread Type
Length
Дюйм
Thread Length - Min
Дюйм
Size Description
Head Diameter - Max.
Дюйм
Head Diameter - Min.
Дюйм
Head Height - Max.
Дюйм
Head Height - Min.
Дюйм
Head Radius - Min.
Дюйм
Recess Diameter - Ref.
Дюйм
Recess Depth - Ref.
Дюйм
Recess Width - Ref.
Дюйм
Driver Size
Recess Penetration Gaging Depth - Max.
Дюйм
Recess Penetration Gaging Depth - Min.
Дюйм
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей