??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 56
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48965 - Hex head tap bolts, Full thread and coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (ASME B18.2.1)
Bill of material
BN 48965 3491469 hex head tap bolt 7/16x1.25
Identification
BNNORM1
ASME B18.2.1
Material
Steel
Quality
Grade 5
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Product Diameter
Inch
Thread Type
Length
Inch
Grip Length - Max.
Inch
Body Length - Min.
Inch
Thread Length
Inch
Size Description
Body Diameter - Max.
Inch
Body Diameter - Min.
Inch
Width Across Flats - Basic
Inch
Width Across Corners - Max.
Inch
Width Across Corners - Min.
Inch
Head Height - Basic
Inch
Wrenching Height - Min.
Inch
Nominal Thread Length
Inch
Transition Thread Length - Max.
Inch
Circular Runout of Bearing Surface (FIM)
Inch
R - Average
Inch
Thread Pitch
Inch
Previews
3D
Boyut
2D
CAD modeli indir