??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687638 - Mounting rails
Bill of material
3687638
Order number
3687638
MD01
VAR__MANUID_
19708001
Short Description
TS 15-80
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, TK PS/PC 97/99/1111/1309/1313/1809/1811 + ALS 1212/1414/1515/2011
Product number of the Manufacturer
19708001
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-80
Model
DIN rail (top hat rail) 15 mm
Height
5
Material thickness
1
Length
80
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.019
LENGTH
80.000
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models