??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687564 - Housings TK PC, transparent
Bill of material
3687564
Order number
3687564
Kurzbeschreibung
TK PC 2518-11-tm
Artikelnummer des Herstellers
13750801
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
111
Werkstoff
Previews
3D
Dimensão
2D
Baixar modelos em CAD