??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687518 - Housings TK PS flat, transparent
Bill of material
3687518
Order number
3687518
Short Description
TK PS 2518-8f-tm
Product number of the Manufacturer
10651101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
84
Material
Previews
3D
Dimension
2D
Download CAD models