??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687499 - Housings TK PS flat
Bill of material
3687499
Order number
3687499
Kurzbeschreibung
TK PS 1811-13f-o
Artikelnummer des Herstellers
10941401
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
137
Werkstoff
Previews
3D
Boyut
2D
CAD modeli indir