??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687463 - Housings TK PS, transparent
Bill of material
3687463
Order number
3687463
Short Description
TK PS 1811-11-to
Product number of the Manufacturer
11150601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
111
Material
Previews
3D
Dimension
2D
Download CAD models