??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687414 - Housings TK PS
Bill of material
3687414
Order number
3687414
Short Description
TK PS 1811-16-m
Product number of the Manufacturer
10440601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
165
Material
Previews
3D
Dimension
2D
Download CAD models