??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687350 - Housings TG PC, transparent
Bill of material
3687350
Order number
3687350
Short Description
TG PC 2012-9-to
Product number of the Manufacturer
20150801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
122
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models