??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687313 - Housings TG ABS, transparent
Bill of material
3687313
Order number
3687313
Kurzbeschreibung
TG ABS 3023-11-to
Artikelnummer des Herstellers
10151301
Name des Herstellers
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
302
Length
232
Height
110
Material
Anteprime
3D
Dimensione
2D
Download modelli CAD