??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20375 - Push-on terminals with antivibration copper sleeve and PVC insulation (BM), brass, tin-plated
Bill of material
BN 20375 3443141 push-on terminal BM 00180
Identification
BNNORM1
BM
Material
Copper
Surface
tin-plated
Cross-section (mm2)
AWG
A
6.300 mm
B
8 mm
E
mm
L
mm
D
mm
Code
Color
Previews
3D
Boyut
2D
CAD modeli indir