??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23113 - Power 2 Socket Two-piece, through hole
Bill of material
BN 23113 9073133 Power 2 Tower Two-piece 09.5.0005 Ø5.2/10
Article no.
BNNORM1
MTCONNECTIVITY
Designation
Code
A
mm
B
6.4 mm
C
8.4 mm
D
2 mm
E
mm
F
mm
For use with
Material
Brass CuZn39Pb3
Surface protection
tin-plated
プレビュー
3D
情報
2D
ダウンロード(CADデータ)