??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23106 - Power Edge Angeled with thread massive press-fit technology, pins in two rows
Bill of material
BN 23106 9072987 Power Edge Angeled with thread 03.2.0003 M5/9/8
Article no.
BNNORM1
MTCONNECTIVITY
Designation
Code
A
B
mm
C
mm
D
3 mm
E
3.5 mm
F
mm
G
mm
H
mm
No. of pins
Drilling pattern
Material
Brass CuZn39Pb3
Surface protection
tin-plated
Previews
3D
Dimensión
2D
Descarga de modelos CAD