??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22249 - Sealing inserts for installation of several cables
Bill of material
3691018
Order number
Article No.
Size
xx
n x Di
mm
Height
mm
Diameter outside
mm
Unit weight
g
Material Sealing insert for several cables
TPE/TPS
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Customs Tariff Number
39269097
Material
Previews
3D
Dimension
2D
Download CAD models