??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22336 - Ex-cable glands
Bill of material
9012844
Order number
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Width Across Flats
mm
Width Across Flats
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Materia dust cap
PE-LD
Material lamellar insert
PA6
Material sealing elements
CR/NBR
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (10 bar/30 min) EN 60529
Temperature range
-40 °C
Temperature range
85 °C
Test standard EN 60079
CE
Test standard
IEC 60079
Approval 1
ATEX
Approval 2.1
IECEx
Approval 2.2
EAC
Operating manual
Info
Customs number
74198090
Material
Previews
3D
Dimension
2D
Download CAD models