??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Bordignon
Description
TGS12000... - COMPACT SERIES
Bill of material
TGS12000-25-A
Model
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
2 mm
Chamber diameter
120 mm
Piston rod diameter
90 mm
G
mm
Gap range
mm
K
/ mm
Y
mm
Z
mm
Fastening threads
M10 x 15 (4x)
Distance between fixing holes
68 mm
Initial force
12000 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
Wymiar
2D
Pobierz modele CAD