??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
FV - COLLAR FLANGE CUSTOMIZED STANDARD
Bill of material
FV 19
Codice
FV 19
For models
VGS90
A
45 mm
B
25 mm
C
32 mm
D
9.2 mm
E
7 mm
F
- mm
G
- mm
H
- mm
J
- mm
K
- mm
FIG
-
Previews
3D
Dimension
2D
Download CAD models