??
Catalog navigation
CAD model selection
Selectable products: 132
HELP_VARIABLE
Company
Böllhoff
Description
DIN 963 - Steel 4.8
Bill of material
BÖLLHOFF 9634.81035
Article number
Preview
e-class-no.
23-11-01-03
a max.
Diameter (d)
dk max.
dk min.
k max.
l max. A
l min. A
Length (l)
n
n max.
n min.
Pitch (P)
r max.
t max.
t min.
Standard designation
DIN
Head shape
Countersunk head
Thread type
Metric thread
Force application
Slotted
Standard-variant
similar to ISO 2009
Surface
bright
Tip/Thread end
Standard
Material version
4.8
Previews
3D
Dimension
2D
Download CAD models