??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bird
Description
25-T - 25 Watt, Convection-Cooled Dry Terminations
Bill of material
25-T-MA
Part Number
25-T-MA
Power Rating
25 W
Product Type
T Series - Terminations
Connector Gender
Connectors
A
0.425 Inch
B
4.000 Inch
C
4.425 Inch
D
2.000 Inch
E
2.300 Inch
Coolant Method
Dry, Convection Cooled
Operating Position
Any
Ambient Temperature
-40°C to 40°C
Dimensions L x Dia.
4.425 L x 2.3 Dia. Inch
Weight - Approx.
10.07 oz
Connector Material
Black Anodized Aluminum
プレビュー
3D
情報
2D
ダウンロード(CADデータ)