??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
IMI Bimba Products
Description
HH Series: Heavy Duty Industrial Hydraulic
Bill of material
HH-MX0-325x0-137-KK1-P15=N750-SSSS
Part No.
Accessories Part No.
(NO ACCESSORIES)
Style
Bore
Дюйм
Stroke
Дюйм
Mounts
Rod Size
Дюйм
Rod End
Rod End - Double Rod
Head Port Location 1
Port Size - Location 1
Head Port Location 2
Port Size - Location 2
Head Port Location 3
Port Size - Location 3
Head Port Location 4
Port Size - Location 4
Cap Port Location 5
Port Size - Location 5
Cap Port Location 6
Port Size - Location 6
Cap Port Location 7
Port Size - Location 7
Cap Port Location 8
Port Size - Location 8
Дюйм
Cap Port Location 9
Port Size - Location 9
Head Cushion Location 1
Head Cushion Location 2
Head Cushion Location 3
Head Cushion Location 4
Adjustable Stroke
Adjustable Stroke Length
Дюйм
Cap Cushion Location 5
Cap Cushion Location 6
Cap Cushion Location 7
Cap Cushion Location 8
Piston Seal
Rod Seal
Tube Seal
Rod Wiper
Extended Piston Rod Thread
Extended Piston Rod Thread Length
Дюйм
Extended Piston Rod Thread - Double Rod
Extended Piston Rod Thread Length - Double Rod
Дюйм
Extended Piston Rod
Extended Piston Rod Length
Дюйм
Extended Piston Rod - Double Rod
Extended Piston Rod Length - Double Rod
Дюйм
XI
Дюйм
Center Support
Extended Keyplate
Electroless Nickel Plated
Non-Rotating Option
Material Option for Rod Bushing
Material Option for Piston Rod
Stop Tube
Stop Tube Length
Дюйм
Wrench Flats
Wrench Flats - Double Rod
Rod Eye
Clevis Bracket
Rod Clevis
Eye Bracket
Pivot Pin
Flange End Coupler
Weld Plate
AC Alignment Coupler
ACH Alignment Coupler
E
Дюйм
A
Дюйм
B
Дюйм
C
Дюйм
D
Дюйм
AC
Дюйм
AD
Дюйм
AE
Дюйм
AF
Дюйм
NA
0.000 Дюйм
F
Дюйм
G
Дюйм
J
Дюйм
K
Дюйм
KK
KKD
N/A
R
Дюйм
RD
V
Дюйм
Y
Дюйм
L
Дюйм
LB
Дюйм
LD
Дюйм
P
Дюйм
ZB
Дюйм
ZM
0.000 Дюйм
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей