??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXR13-S41-H41-W41 - Portal robot
Bill of material
MAXR13R-S41BR0500-H41BR0500-W41BC0200 + PLE40 (8:1) + BSH0551xxxA2A + PLE40 (8:1) + BSH0551xxxF2A + PLE60 (3:1) + BSH0552xxxF2A
Product
Multi axes system
Design
Portal robot
Size of the base axis
40
Number of independent axes/directions
three axes system
Configuration
Type and size of the base axis
MAX S41
Carriage drive element
Toothed belt
Guide type
Roller guide
Stroke
mm
Inserisci valore per HUBX
Stroke
mm
cm
inch
ft
Stroke position
mm
Inserisci valore per HUBSTX
Stroke position
mm
cm
inch
ft
Motor interface
Gearing
Reduction Ratio
Motor
Motor connection
Motor options
Holding brake
Type and size of the second axis
MAX H41
Carriage drive element
Toothed belt
Guide type
Roller guide
Stroke
mm
Inserisci valore per HUBY
Stroke
mm
cm
inch
ft
Stroke position
mm
Inserisci valore per HUBSTY
Stroke position
mm
cm
inch
ft
Motor interface
Gearing
Reduction Ratio
Motor
Motor connection
Motor options
Holding brake
Type and size of the third axis
CAR41
Carriage drive element
Toothed belt
Guide type
Ball bearing guide
Stroke
mm
Inserisci valore per HUBZ
Stroke
mm
cm
inch
ft
Stroke position
mm
Inserisci valore per HUBSTZ
Stroke position
mm
cm
inch
ft
Motor interface
Gearbox interface
Reduction Ratio
Motor
Motor connection
Motor options
Holding brake
Anteprime
3D
Dimensione
2D
Download modelli CAD