您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 262416-65
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
07 - Accessoires de robinetterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/07_accessoires_de_robinetterie_din/62416.prj},{NB=bene_inox_262416-65},{REF=262416-65},{MAT=Inox 304},{DN=65},{D1=70},{D2=148},{D3=114},{L=377},{POIDS=6.90},{INFOS=INFOTEXTE},{X=5},{PPATH=62416/62416_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62416 - In-line filter with plain ends - NBR gaskets - Stainless steel 304 - 316L
Bill of material
Béné Inox 262416-65
Reference
262416-65
262416-65
Material
Inox 304
Inox 304
Nominal diameter
65
65
mm
D1
70
70
mm
D2
148
148
mm
D3
114
114
mm
L
377
377
mm
POIDS
6.90
6.90
Kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型