??
Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50665 - Butterfly valve with stainless steel body and butterfly - Silicone gasket (58424) with IP68 electric actuator (50844)
Bill of material
Béné Inox 450665-80B
Référence
TENSION
Matière joint
Silicone
DN
mm
DNP
INCH
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
kg
Vanne
Previews
3D
Размер
2D
Сваляне на CAD модели