??
Catalog navigation
CAD模型选择
可提供的产品: 28
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50662 - Butterfly valve with stainless steel body and butterfly - EPDM gasket (58429) with IP68 electric actuator (50844)
Bill of material
Béné Inox 450662-80B
Référence
Matière joint
EPDM
TENSION
DN
mm
DNP
英寸
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
Kg
Vanne
预览
3D
尺寸标注
2D
下载CAD模型