??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50546 - Butterfly valve with cast iron body - stainless steel butterfly - EPDM gasket (58419) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450546-200A
Référence
TENSION
Matière joint
EPDM
DN
mm
DNP
Cal
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
kg
Vanne
Previews
3D
Wymiar
2D
Pobierz modele CAD