??
Catalog navigation
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50544 - Butterfly valve with cast iron body - stainless steel butterfly - FKM gasket (58413) with IP68 electric actuator (50844)
Bill of material
Béné Inox 450544-80B
Référence
TENSION
Matière joint
FKM
DN
mm
DNP
INCH
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
Kg
Vanne
Previews
3D
Размер
2D
Сваляне на CAD модели