??
Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50346 - 2 pieces ball valve with ANSI flanges (58268) with Failsafe ATEX IP68 electric actuator (50849)
Bill of material
Béné Inox 450346-100A
Reference
Type actionneur
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
kg
Vanne
预览
3D
尺寸标注
2D
下载CAD模型