??
Catalog navigation
Seleção de modelos em CAD
Available products: 25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50281 - Ball valve between ISO flanges (58249) with electric actuator IP68 (50844)
Bill of material
Béné Inox 450281-40B
Référence
TENSION
Vanne
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps de manoeuvre (90°)
s
POIDS
kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD