??
Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50261 - 3 ways flanged ball valve with T bore (58227) with 180° 3 bearings IP68 electric actuator (50847)
Bill of material
Béné Inox 450261-100A
Référence
Type actionneur
Nominal diameter
mm
DNPOUCES
Pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
s
POIDS
kg
Vanne
Previews
3D
Размер
2D
Сваляне на CAD модели