??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-90000-008
Bill of material
SS-90000-008
Part Number
SS-90000-008
Description
USB 3.0 RJ45 over USB Type-A passive jack, Tab Up, Y/G LEDs, 8 Contact, 8 Position, Shielded
Product Type
Essential RJ45 Jack
Performance
USB 3.0
Orientation
Horizontal
Ports
2
Top Port
RJ45
Bottom Port
USB Type-A
Shield
Yes
Shield Type
PG4
Contacts
8
Positions
8
Port Opening
Tab Up
Flange
No
LED
Y/G
Aperçus 3D
3D
2D
Modèles CAO générés