??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_82000_002 - Stewart Connector
Bill of material
SS-82000-002
Part Number
SS-82000-002
Description
CAT5E, CableJack, 8P 8C, .036-.042 Conductors, Unshielded
Product Type
Cable Jack
Performance
CAT5e
Ports
1
Port Opening
N/A
Orientation
0
Contact
8
Positions
8
Led
N/A
Previews
3D
2D
Сваляне на CAD модели