??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-748804SC5-BB-PG4-BZ
Bill of material
SS-748804SC5-BB-PG4-BZ
Part Number
SS-748804SC5-BB-PG4-BZ
Description
Harmonica Jacks, 4 Ports, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
Product Type
Harmonica Jack
Performance
CAT5e
Orientation
Horizontal
Ports
4
Port Opening
Tab Down
LED
RG
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
N/A
Shield
Yes
Shield Type
PG4
Flange
No
미리보기
3D
2D
CAD모델 다운로드