??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-7388H11S-PG4-50
Bill of material
SS-7388H11S-PG4-50
Part Number
SS-7388H11S-PG4-50
Description
1X1 StackJack, Standard, Stack, 8P 8C, PG4 Shielded
Product Type
Stack Jack
Performance
Standard
Orientation
Stack
Ports
1X1
LED
N/A
Contacts
8
Positions
8
Keying
N/A
Side Solder Tails
N/A
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Descarga de modelos CAD