??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-7188VS-A-FLS
Bill of material
SS-7188VS-A-FLS
Part Number
SS-7188VS-A-FLS
Description
Modular Jack, CAT5E, Vertical (180), 8P 8C, NF Shielded
Product Type
Single Port Jack
Performance
CAT5e
Orientation
Vertical
Ports
1
Port Opening
N/A
LED
N/A
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
Rear
Shield
Yes
Shield Type
NF
Flange
Yes
Anteprime
3D
2D
Download modelli CAD