??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-700810S-A-PG4-BA
Bill of material
SS-700810S-A-PG4-BA
Part Number
SS-700810S-A-PG4-BA
Description
Modular Jack, Standard, Micro, Horizontal (90), 8P 8C, PG4 Shielded
Product Type
Single Port Jack
Performance
Standard
Orientation
Horizontal
Ports
1
Port Opening
Tab Down
LED
N/A
Contacts
8
Positions
8
Profile
Micro
Keying
N/A
Side Solder Tails
Rear
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Descarga de modelos CAD