??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_60300_023 - Stewart Connector
Bill of material
SS-60300-023
Part Number
SS-60300-023
Description
Modular Jack, CAT6a, Angle (45), 8P 8C, PG4 Shielded
Product Type
Single Port Jack
Performance
CAT6a
Ports
1
Port Opening
N/A
Orientation
Angle
Contact
8
Positions
8
Led
N/A
预览
3D
2D
下载CAD模型