??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-52400-002
Bill of material
SS-52400-002
Part Number
SS-52400-002
Description
USB Type-C Connector, USB 3.1, 1 Port, Right Angle Receptacle, Shielded, 0.039 in (1.00mm) PCB Thickness
Performance
USB 3.1
Orientation
Horizontal
Ports
1
Shielding
Yes
PCB Thickness
0.039 (1.00) INCH (mm)
IP Rating
IP20
Previews
3D
2D
Pobierz modele CAD