??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSR-12R0K-13
Bill of material
WRSR-12R0K-13
Part Number
WRSR-12R0K-13
Description
Single Rectangular Wireless Charging Coil, Rx, 12µH, 3A
Product Type
Standard
Function
Receiver
Coil Type
Single
Inductance
12 uH
Inductance Tolerance
10 %
DCR
200 mOhm
Current
3 A
Isat
6 A
Operating Temperature
-25 to 105 °C
Dimensions
48.0 X 32 X 1.06 mm
Previews
3D
2D
Сваляне на CAD модели