??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSC-13R0K-26
Bill of material
WRSC-13R0K-26
Part Number
WRSC-13R0K-26
Description
Single Circular Wireless Charging Coil, Rx, 13µH, 0.8A
Product Type
Standard
Function
Transmitter
Coil Type
Single
Inductance
13 uH
Inductance Tolerance
10 %
DCR
500 mOhm
Current
0,8 A
Isat
2 A
Operating Temperature
-25 to 105 °C
Dimensions
10.5 X 1.7 mm
Voransichten
3D
2D
CAD-Modelle herunterladen