??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe7_0512 - Signal Transformer
Bill of material
SPOE7-0512
Part Number
SPOE7-0512
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
Product Type
Standard
Power
13 W
Mounting
Surface Mount
Indutance
127 uH
Platform
EP13 10PIN
Turns ratio PRI: SEC
01:00,3
Vout
12.0V
DCR PRI
460
Turns ratio PRI: AUX
01:00,2
Leakage
7,5
미리보기
3D
2D
CAD모델 다운로드