??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL485025-250-2P-T
Bill of material
SPDL485025-250-2P-T
Part Number
SPDL485025-250-2P-T
Description
2 Line SMD Common Mode Choke 250Ωimpedance@100MHz
Rated Current
4.0 A
Saturation
NA A
Impedance
500 Ohm @ 100MHz
Inductance
NA Uh
DCR
19mΩ Ohm
Test Frequency
100 MHz
Temperature Rise
NA A
Max Height
2.5 mm
Dimensions Max
5.0 x 4.8 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
プレビュー
3D
2D
ダウンロード(CADデータ)